??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 12,0-KH-2S
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BES 12,0-KH-2S
VERF
Availability
Available
BC
Order code
BAM00E0
TC
Product identifier
BES 12,0-KH-2S
PX
Product view
47525_01
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.049 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Use = for sensors Ø12 mm, For M12 sensors, fastening length 36mm and longer, Material = Brass nickel-plated, Dimension = Ø 22 x 34 mm, Mounting part = Screws, clamps
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.